Features & Benefits
- Small size: 2816
- Band: 225 – 750 MHz
- Power Handling: 20W (Continuous)
- Characteristic impedance: 50Ω
- Operating / Storage temp: -40°C – +105°C
- Low profile
- Rugged construction
- RoHS compliant
Typical Applications
- Defense Applications
- UHF/VHF Radios
- Handheld Systems
- Radar
- Commercial Aerospace
- Base Station
The ITF LGA Coupler is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF Coupler is offered in a variety frequency bands compatible with various types of high frequency wireless systems.
Datasheet / Catalogs
Datasheets – Click to View/Download
Catalog – Click to View/Download
Part Number Information
Part Number Information
Environmental / Compliance Documents
Environmental / Compliance Documents
High Directivity Couplers – CP2816 | Environmental Documentation
Literature